Motion Industries - Free CAD models - Hard Polyurethane Tubing TUH0428N-20 - TraceParts
Motion Industries
By Motion Industries

Hard Polyurethane Tubing TUH0428N-20

Manufacturer SMC
Description Hard Polyurethane Tubing, Air Only, 0.68 lbs, 4 mm, 0.156 in
Part Number TUH0428N-20
MI Item Number 04577072
Distributor Motion Industries
Motion Internal Description TUH0428N-20
E-Shop link https://www.motionindustries.com/products/sku/04577072
Burst Pressure Refer to Burst Characteristics Chart by Clicking on the Manufacturer's Catalog Link
Color Translucent
Fluid Type Air
Hardness Shore D 57
Length 20 m
Maximum Operating Temperature 140 °F
Minimum Bend Radius 10 mm
Minimum Operating Temperature -4 °F
Operating Pressure at Room Temp 116 psi
Tube Inner Diameter 2.8 mm;0.110 in
Tube Material Polyurethane
Tube Outer Diameter 4 mm;0.156 in
Typical Applications General Purpose Air
Weight 0.68 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Burst Pressure Color Fluid Type Hardness Length Maximum Operating Temperature Minimum Bend Radius Minimum Operating Temperature Operating Pressure at Room Temp Tube Inner Diameter Tube Material Tube Outer Diameter Typical Applications Weight
1 1 04577072 Hard Polyurethane Tubing, Air Only, 0.68 lbs, 4 mm, 0.156 in Refer to Burst Characteristics Chart by Clicking on the Manufacturer's Catalog Link Translucent Air Shore D 57 20 m 140 °F 10 mm -4 °F 116 psi 2.8 mm;0.110 in Polyurethane 4 mm;0.156 in General Purpose Air 0.68 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map