Motion Industries - Free CAD models - General Purpose Washdown Duty Motor (Stainless Steel), WDS5P2ACR - TraceParts
Motion Industries
By Motion Industries

General Purpose Washdown Duty Motor (Stainless Steel), WDS5P2ACR

Manufacturer US MOTORS (NIDEC)
Description General Purpose Washdown Duty Motor (Stainless Steel) - 3 ph Motor Phase, 1800 rpm Synchronous, 208-230/460 Motor Supply Voltage, 184TC Frame, Totally Enclosed Fan Cooled Enclosure, 60 Hz Frequency Rating
Manufacturer Part Number WDS5P2ACR
MI Item Number 06009911
Distributor Motion Industries
Motion Internal Description 5 HP 1755 RPM WDS5P2ACR 208-230/460 V
E-Shop link https://motionindustries.com/products/sku/06009911
Base RPM 1755 rpm
Duty / Condition Type Continuous Duty
Enclosure Type TEFC (Totally Enclosed Fan Cooled)
Frame Material Steel
Frame Size 184TC
Frequency Rating 60 Hz
Harmonization Code 8501.52.4000
Motor Category General Purpose Motor (Stainless Steel)
Motor Horsepower 5 hp;5.00 hp
Motor Phase 3 ph
Motor Poles 4-pole
Motor Supply Voltage 208-230/460 V
Mounting Type Footless/C-Face Flange
Synchronous RPM 1800 rpm
Weight 75.00 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Base RPM Duty / Condition Type Enclosure Type Frame Material Frame Size Frequency Rating Harmonization Code Motor Category Motor Horsepower Motor Phase Motor Poles Motor Supply Voltage Mounting Type Synchronous RPM Weight
1 1 06009911 General Purpose Washdown Duty Motor (Stainless Steel) - 3 ph Motor Phase, 1800 rpm Synchronous, 208-230/460 Motor Supply Voltage, 184TC Frame, Totally Enclosed Fan Cooled Enclosure, 60 Hz Frequency Rating 1755 rpm Continuous Duty TEFC (Totally Enclosed Fan Cooled) Steel 184TC 60 Hz 8501.52.4000 General Purpose Motor (Stainless Steel) 5 hp;5.00 hp 3 ph 4-pole 208-230/460 V Footless/C-Face Flange 1800 rpm 75.00 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map