Motion Industries - Free CAD models - General Purpose Washdown Duty Motor (Painted), WD10P1DC - TraceParts
Motion Industries
By Motion Industries

General Purpose Washdown Duty Motor (Painted), WD10P1DC

Manufacturer US MOTORS (NIDEC)
Description General Purpose Washdown Duty Motor (Painted) - 3 ph Motor Phase, 3600 rpm Synchronous, 190/380//208-230/460 Motor Supply Voltage, 215TC Frame, Totally Enclosed Fan Cooled Enclosure, 50/60 Hz Frequency Rating
Manufacturer Part Number WD10P1DC
MI Item Number 05908715
Distributor Motion Industries
Motion Internal Description 10 HP 3515 & 2870 RPM WD10P1DC
E-Shop link https://motionindustries.com/products/sku/05908715
Duty / Condition Type Continuous Duty
Enclosure Type TEFC (Totally Enclosed Fan Cooled)
Frame Material Steel
Frame Size 215TC
Frequency Rating 50/60 Hz
Harmonization Code 8501.52.4000
Motor Category General Purpose Motor (Painted)
Motor Horsepower 10 hp;10.0 hp
Motor Phase 3 ph
Motor Poles 2-pole
Motor Supply Voltage 190/380//208-230/460 V
Mounting Type Footed/Horizontal
Synchronous RPM 3600 rpm
Weight 145 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Duty / Condition Type Enclosure Type Frame Material Frame Size Frequency Rating Harmonization Code Motor Category Motor Horsepower Motor Phase Motor Poles Motor Supply Voltage Mounting Type Synchronous RPM Weight
1 1 05908715 General Purpose Washdown Duty Motor (Painted) - 3 ph Motor Phase, 3600 rpm Synchronous, 190/380//208-230/460 Motor Supply Voltage, 215TC Frame, Totally Enclosed Fan Cooled Enclosure, 50/60 Hz Frequency Rating Continuous Duty TEFC (Totally Enclosed Fan Cooled) Steel 215TC 50/60 Hz 8501.52.4000 General Purpose Motor (Painted) 10 hp;10.0 hp 3 ph 2-pole 190/380//208-230/460 V Footed/Horizontal 3600 rpm 145 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map