Motion Industries - Free CAD models - Friction Clutch, 802878 - TraceParts
Motion Industries
By Motion Industries

Friction Clutch, 802878

Manufacturer Nexen
Description Friction Clutch, 0.6250 in Bore, Shaft Mounted, Air Engaged/Spring Release, Open Design, 1/8 NPT, Finished w/ Keyway & 2 SS, Pilot Mount
Manufacturer Part Number 802878
MI Item Number Number 03002257
Distributor Motion Industries
Motion Internal Description 802878 B-275 0.625,PILOT MOUNT,U
E-Shop link https://motionindustries.com/products/sku/03002257
Approximate Clutch Facing Life 91 hphr
Bore Size 0.6250 in
Bore Type Finished w/ Keyway & 2 SS
Clutch Air Chamber Volume when New 0.201 in³
Clutch Air Chamber Volume when Worn Out 0.630 in³
Clutch Category Single Plate Clutch
Clutch Facing Edge Color Code Blue
Clutch Facing Effective Area 4.173 in²
Clutch Facing Type Ultra Low Coefficient
Clutch Heat Sink Capacity 5650 ft-lbs
Clutch Peak Thermal Input Rate 3.80 hp
Clutch Response Factor 0.038
Clutch Type Friction Clutch
Design Open
Drive Arrangement Pilot Mount
Drive Inertia 0.86 lb-in²
Engagement/Release Air Engaged/Spring Release
Finish Machined Aluminum
Function Tensioning
Harmonization Code 8483.60.4000
Max RPM 3600 rpm
Maximum Continuous Thermal Dissipation 0.13 hp
Maximum Dynamic Torque Capacity 34 in-lbs
Minimum Sprocket Size 25/40T, 35/28T, 40/22T
Model B-275
Mounting Configuration Shaft Mounted
Overall Diameter 2.89 in
Overall Length 3.51 in
Pilot Diameter 2.1250 in
Pilot or Drive Flange Bolt Circle Data 4, #10-32 Screws @ 90° on a 2.437 inch Circle
Port Size 1/8 NPT
Ratings CE and RoHS
Shaft Inertia 0.98 lb/in²
Weight 3.00 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Number Description Approximate Clutch Facing Life Bore Size Bore Type Clutch Air Chamber Volume when New Clutch Air Chamber Volume when Worn Out Clutch Category Clutch Facing Edge Color Code Clutch Facing Effective Area Clutch Facing Type Clutch Heat Sink Capacity Clutch Peak Thermal Input Rate Clutch Response Factor Clutch Type Design Drive Arrangement Drive Inertia Engagement/Release Finish Function Harmonization Code Max RPM Maximum Continuous Thermal Dissipation Maximum Dynamic Torque Capacity Minimum Sprocket Size Model Mounting Configuration Overall Diameter Overall Length Pilot Diameter Pilot or Drive Flange Bolt Circle Data Port Size Ratings Shaft Inertia Weight
1 1 03002257 Friction Clutch, 0.6250 in Bore, Shaft Mounted, Air Engaged/Spring Release, Open Design, 1/8 NPT, Finished w/ Keyway & 2 SS, Pilot Mount 91 hphr 0.6250 in Finished w/ Keyway & 2 SS 0.201 in³ 0.630 in³ Single Plate Clutch Blue 4.173 in² Ultra Low Coefficient 5650 ft-lbs 3.80 hp 0.038 Friction Clutch Open Pilot Mount 0.86 lb-in² Air Engaged/Spring Release Machined Aluminum Tensioning 8483.60.4000 3600 rpm 0.13 hp 34 in-lbs 25/40T, 35/28T, 40/22T B-275 Shaft Mounted 2.89 in 3.51 in 2.1250 in 4, #10-32 Screws @ 90° on a 2.437 inch Circle 1/8 NPT CE and RoHS 0.98 lb/in² 3.00 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map