Motion Industries - Free CAD models - Friction Clutch, 802860 - TraceParts
Motion Industries
By Motion Industries

Friction Clutch, 802860

Manufacturer Nexen
Description Friction Clutch, 0.7500 in Bore, Shaft Mounted, Air Engaged/Spring Release, Open Design, 1/8 NPT, Finished w/ Keyway & 2 SS, Pilot Mount
Manufacturer Part Number 802860
MI Item Number Number 02506937
Distributor Motion Industries
Motion Internal Description 802860 F-450 0.750,PILOT MOUNT,LCO
E-Shop link https://motionindustries.com/products/sku/02506937
Approximate Clutch Facing Life 345 hphr
Bore Size 0.7500 in
Bore Type Finished w/ Keyway & 2 SS
Clutch Air Chamber Volume when New 0.266 in³
Clutch Air Chamber Volume when Worn Out 0.695 in³
Clutch Category Single Plate Clutch
Clutch Facing Edge Color Code Green
Clutch Facing Effective Area 11.93 in²
Clutch Facing Type Low Coefficient
Clutch Heat Sink Capacity 30000 ft-lbs
Clutch Peak Thermal Input Rate 10.70 hp
Clutch Response Factor 0.049
Clutch Type Friction Clutch
Design Open
Drive Arrangement Pilot Mount
Drive Inertia 4.79 lb-in²
Engagement/Release Air Engaged/Spring Release
Finish Black Oxide
Function Tensioning
Harmonization Code 8483.60.4000
Max RPM 3600 rpm
Maximum Continuous Thermal Dissipation 0.30 hp
Maximum Dynamic Torque Capacity 71 in-lbs
Minimum Sprocket Size 25/48T, 35/32T, 40/25T, 50/21T
Model F-450
Mounting Configuration Shaft Mounted
Overall Diameter 4.56 in
Overall Length 4.75 in
Pilot Diameter 2.5000 in
Pilot or Drive Flange Bolt Circle Data 4, 1/4–20 Bolts @ 90° on a 3.000 inch Circle
Port Size 1/8 NPT
Ratings CE and RoHS
Shaft Inertia 4.79 lb/in²
Weight 9.50 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Number Description Approximate Clutch Facing Life Bore Size Bore Type Clutch Air Chamber Volume when New Clutch Air Chamber Volume when Worn Out Clutch Category Clutch Facing Edge Color Code Clutch Facing Effective Area Clutch Facing Type Clutch Heat Sink Capacity Clutch Peak Thermal Input Rate Clutch Response Factor Clutch Type Design Drive Arrangement Drive Inertia Engagement/Release Finish Function Harmonization Code Max RPM Maximum Continuous Thermal Dissipation Maximum Dynamic Torque Capacity Minimum Sprocket Size Model Mounting Configuration Overall Diameter Overall Length Pilot Diameter Pilot or Drive Flange Bolt Circle Data Port Size Ratings Shaft Inertia Weight
1 1 02506937 Friction Clutch, 0.7500 in Bore, Shaft Mounted, Air Engaged/Spring Release, Open Design, 1/8 NPT, Finished w/ Keyway & 2 SS, Pilot Mount 345 hphr 0.7500 in Finished w/ Keyway & 2 SS 0.266 in³ 0.695 in³ Single Plate Clutch Green 11.93 in² Low Coefficient 30000 ft-lbs 10.70 hp 0.049 Friction Clutch Open Pilot Mount 4.79 lb-in² Air Engaged/Spring Release Black Oxide Tensioning 8483.60.4000 3600 rpm 0.30 hp 71 in-lbs 25/48T, 35/32T, 40/25T, 50/21T F-450 Shaft Mounted 4.56 in 4.75 in 2.5000 in 4, 1/4–20 Bolts @ 90° on a 3.000 inch Circle 1/8 NPT CE and RoHS 4.79 lb/in² 9.50 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map