Motion Industries
By Motion Industries

Fluoro Rubber Oil Seal, 29292

Manufacturer SKF
Description Fluoro Rubber Oil Seal - 2.938 in Shaft, 4.003 in OD, 0.619 in Width, HMSA24 Design, Fluoro Rubber Lip Material
Manufacturer Part Number 29292
MI Item Number 01032185
Distributor Motion Industries
E-Shop link https://www.motionindustries.com/products/sku/01032185
Width 0.619 in
Weight 0.24 lbs
Casing Without Inner Case
Construction Description Dual Lip, Spring Loaded Without Inner Case
Continuous Temperature Range -40 to 400°F
Description Keyword HMSA24 Design
Design Type HMSA24
Lip Material Fluoro Rubber
Maximum Shaft Surface Speed 3600 fpm
Outside Diameter 4.003 in
Pressure Tolerance 10 psi @ 0-1000 fpm
Seal Type Double Lip with Spring
Shaft Diameter 2.938 in
CAD models
Share
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map