Motion Industries - Free CAD models - Flat Cam Follower-Slotted Head, HR-2-1/2 - TraceParts
Motion Industries
By Motion Industries

Flat Cam Follower-Slotted Head, HR-2-1/2

Manufacturer Smith Bearing
Description Flat Cam Follower-Slotted Head, 2.5000 in Roller Dia, 1.5000 in Roller Width, 1.2500 in Stud Dia, 2.2500 in Stud Length, Steel Material
Manufacturer Part Number HR-2-1/2
MI Item Number 00097826
Distributor Motion Industries
Motion Internal Description HR 2-1/2 CAM FOLL (HCS 85)
E-Shop link https://motionindustries.com/products/sku/00097826
Bearing Element Needle Rollers
Closure Type Open
Radial Dynamic Load Capacity 15280 lb
Roller Diameter 2.5000 in
Roller Material Steel
Roller Shape Flat
Roller Width 1.5000 in
Stud Diameter 1.2500 in
Stud Length 2.2500 in
Stud Type Heavy
Head Type Slotted Head
CAD models
Share

Product selection

Index Selector MI Item Number Bearing Element Closure Type Radial Dynamic Load Capacity Roller Diameter Roller Material Roller Shape Roller Width Stud Diameter Stud Length Stud Type Head Type
1 1 00097826 Needle Rollers Open 15280 lb 2.5000 in Steel Flat 1.5000 in 1.2500 in 2.2500 in Heavy Slotted Head

Product Description

A complete line of stud type and yoke type cam followers for industrial applications. These bearings are available in steel, stainless steel, and with engineered plastic internal bushings. We specialize in engineered cam followers to fit specific applications.

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map