Motion Industries - Free CAD models - Flat Cam FollowerPTR-3.50A-R - TraceParts
Motion Industries
By Motion Industries

Flat Cam FollowerPTR-3.50A-R

Manufacturer PCI Procal Inc.
Description Flat Cam Follower,PTR-R Series, 3.5000 in Roller Dia., 1.9400 in Roller Width, 1.2500 in Stud Dia., 2.7500 in Stud Length, Carbon Steel
Manufacturer Part Number PTR-3.50A-R
MI Item Number 09395808
Distributor Motion Industries
Motion Internal Description PTR-3.50A-R
E-Shop link https://motionindustries.com/products/sku/09395808
Axial Dynamic Load Capacity 3358 lbf
Axial Static Load Capacity 1259 lbf
Bearing Element Balls - Two Rows
Manufacturer UPC Number 841946134745
Radial Dynamic Load Capacity 7393 lbf
Radial Static Load Capacity 5036 lbf
Roller Diameter 3.5000 in
Roller Material Carbon Steel
Roller Shape Flat
Roller Width 1.9400 in
Seal Type Rubber Lip
Series PTR-R
Stud Diameter 1.2500 in
Stud Length 2.7500 in
Stud Material Carbon Steel
Thread Length 1.7500 in
Thread Size 1-1/4-12
Weight 5.480 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Axial Dynamic Load Capacity Axial Static Load Capacity Bearing Element Manufacturer UPC Number Radial Dynamic Load Capacity Radial Static Load Capacity Roller Diameter Roller Material Roller Shape Roller Width Seal Type Series Stud Diameter Stud Length Stud Material Thread Length Thread Size Weight
1 1 09395808 Flat Cam Follower,PTR-R Series, 3.5000 in Roller Dia., 1.9400 in Roller Width, 1.2500 in Stud Dia., 2.7500 in Stud Length, Carbon Steel 3358 lbf 1259 lbf Balls - Two Rows 841946134745 7393 lbf 5036 lbf 3.5000 in Carbon Steel Flat 1.9400 in Rubber Lip PTR-R 1.2500 in 2.7500 in Carbon Steel 1.7500 in 1-1/4-12 5.480 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map