Motion Industries - Free CAD models - Flat Cam FollowerPTR-2.50E-R - TraceParts
Motion Industries
By Motion Industries

Flat Cam FollowerPTR-2.50E-R

Manufacturer PCI Procal Inc.
Description Flat Cam Follower,PTR-R Series, 2.5000 in Roller Dia., 1.7500 in Roller Width, 1.0000 in Stud Dia., 2.2500 in Stud Length, Carbon Steel
Manufacturer Part Number PTR-2.50E-R
MI Item Number 09395804
Distributor Motion Industries
Motion Internal Description PTR-2.50E-R
E-Shop link https://motionindustries.com/products/sku/09395804
Axial Dynamic Load Capacity 4010 lbf
Axial Static Load Capacity 4570 lbf
Bearing Element Tapered Rollers - Two Rows
Manufacturer UPC Number 841946127679
Radial Dynamic Load Capacity 10880 lbf
Radial Static Load Capacity 7630 lbf
Roller Diameter 2.5000 in
Roller Material Carbon Steel
Roller Shape Flat
Roller Width 1.7500 in
Seal Type Rubber Dual Lip
Series PTR-R
Stud Diameter 1.0000 in
Stud Length 2.2500 in
Stud Material Carbon Steel
Thread Length 1.5000 in
Thread Size 1-14
Weight 2.480 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Axial Dynamic Load Capacity Axial Static Load Capacity Bearing Element Manufacturer UPC Number Radial Dynamic Load Capacity Radial Static Load Capacity Roller Diameter Roller Material Roller Shape Roller Width Seal Type Series Stud Diameter Stud Length Stud Material Thread Length Thread Size Weight
1 1 09395804 Flat Cam Follower,PTR-R Series, 2.5000 in Roller Dia., 1.7500 in Roller Width, 1.0000 in Stud Dia., 2.2500 in Stud Length, Carbon Steel 4010 lbf 4570 lbf Tapered Rollers - Two Rows 841946127679 10880 lbf 7630 lbf 2.5000 in Carbon Steel Flat 1.7500 in Rubber Dual Lip PTR-R 1.0000 in 2.2500 in Carbon Steel 1.5000 in 1-14 2.480 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map