Motion Industries - Free CAD models - Flange-Mount Ball Bearing Unit, UCFUX-3 - TraceParts
Motion Industries
By Motion Industries

Flange-Mount Ball Bearing Unit, UCFUX-3

Manufacturer NTN Bearing Company
Description Flange-Mount Ball Bearing Unit, 3.0000 in Bore, Cast Iron, Set Screw, Contact with Flinger
Part Number UCFUX-3
MI Item Number 03017689
Distributor Motion Industries
Motion Internal Description UCFUX-3
E-Shop link https://motionindustries.com/products/sku/03017689
Bolt Center-to-Center Length 6.0000 in
Bore Diameter 3.0000 in
Bore Type Round
Duty Type Medium Duty
Expansion Type Non-Expansion Bearing (Fixed)
Finish/Coating Uncoated
Housing Material Cast Iron
Length Through Bore 3-9/16 in
Locking Device Set Screw
Lubrication Type Relubricatable
Mounting Type 4-Bolt Flange
Overall Length/Diameter 7.8750 in
Replacement Bearing A-UCX15-300D1
Seal Type Contact with Flinger
Series UCFUX
Standards Met AFBMA;ISO
CAD models
Share

Product selection

Index Selector MI Item Number Description Bolt Center-to-Center Length Bore Diameter Bore Type Duty Type Expansion Type Finish/Coating Housing Material Length Through Bore Locking Device Lubrication Type Mounting Type Overall Length/Diameter Replacement Bearing Seal Type Series Standards Met
1 1 03017689 Flange-Mount Ball Bearing Unit, 3.0000 in Bore, Cast Iron, Set Screw, Contact with Flinger 6.0000 in 3.0000 in Round Medium Duty Non-Expansion Bearing (Fixed) Uncoated Cast Iron 3-9/16 in Set Screw Relubricatable 4-Bolt Flange 7.8750 in A-UCX15-300D1 Contact with Flinger UCFUX AFBMA;ISO

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map