Motion Industries - Free CAD models - Flange-Mount Ball Bearing Unit, UCF315-300D1 - TraceParts
Motion Industries
By Motion Industries

Flange-Mount Ball Bearing Unit, UCF315-300D1

Manufacturer NTN Bearing Company
Description Flange-Mount Ball Bearing Unit, 3.0000 in Bore, Cast Iron, Set Screw, Contact with Flinger
Part Number UCF315-300D1
MI Item Number 02282823
Distributor Motion Industries
Motion Internal Description UCF315-300D1
E-Shop link https://motionindustries.com/products/sku/02282823
Bolt Center-to-Center Length 7.2500 in
Bore Diameter 3.0000 in
Bore Type Round
Duty Type Heavy Duty
Expansion Type Non-Expansion Bearing (Fixed)
Finish/Coating Uncoated
Housing Material Cast Iron
Length Through Bore 3-1/2 in
Locking Device Set Screw
Lubrication Type Relubricatable
Mounting Type 4-Bolt Flange
Overall Length/Diameter 9.2813 in
Radial Dynamic Load Capacity 25500 lb
Radial Static Load Capacity 17400 lb
Replacement Bearing UC315-300D1
Seal Type Contact with Flinger
Series UCF3
Standards Met AFBMA;ISO
Weight 24.05 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bolt Center-to-Center Length Bore Diameter Bore Type Duty Type Expansion Type Finish/Coating Housing Material Length Through Bore Locking Device Lubrication Type Mounting Type Overall Length/Diameter Radial Dynamic Load Capacity Radial Static Load Capacity Replacement Bearing Seal Type Series Standards Met Weight
1 1 02282823 Flange-Mount Ball Bearing Unit, 3.0000 in Bore, Cast Iron, Set Screw, Contact with Flinger 7.2500 in 3.0000 in Round Heavy Duty Non-Expansion Bearing (Fixed) Uncoated Cast Iron 3-1/2 in Set Screw Relubricatable 4-Bolt Flange 9.2813 in 25500 lb 17400 lb UC315-300D1 Contact with Flinger UCF3 AFBMA;ISO 24.05 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map