Motion Industries - Free CAD models - Flanged Yoke RollerFFTRY-2.75E-R - TraceParts
Motion Industries
By Motion Industries

Flanged Yoke RollerFFTRY-2.75E-R

Manufacturer PCI Procal Inc.
Description Flanged Yoke Roller, FFTRY-R Series, 2.7500 in Roller Dia, 1.5000 in Roller Width, Carbon Steel Material
Manufacturer Part Number FFTRY-2.75E-R
MI Item Number 09325208
Distributor Motion Industries
Motion Internal Description FFTRY-2.75E-R
E-Shop link https://motionindustries.com/products/sku/09325208
Axial Dynamic Load Capacity 4010 lbf
Axial Static Load Capacity 4570 lbf
Bearing Element Tapered Rollers
Bore Diameter 0.7500 in
Closure Type Sealed
Flange Diameter 3.4370 in
Flange Thickness 0.5000 in
Lubrication Type Regreasable
Manufacturer UPC Number 841946131638
Maximum Operating Temperature 250 °F
Overall Width 1.5630 in
Radial Dynamic Load Capacity 10880 lbf
Radial Static Load Capacity 7630 lbf
Roller Diameter 2.7500 in
Roller Material Carbon Steel
Roller Shape Double Flanged
Roller Width 1.5000 in
Seal Type Rubber Dual Lip
Series FFTRY-R
Weight 2.730 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Axial Dynamic Load Capacity Axial Static Load Capacity Bearing Element Bore Diameter Closure Type Flange Diameter Flange Thickness Lubrication Type Manufacturer UPC Number Maximum Operating Temperature Overall Width Radial Dynamic Load Capacity Radial Static Load Capacity Roller Diameter Roller Material Roller Shape Roller Width Seal Type Series Weight
1 1 09325208 Flanged Yoke Roller, FFTRY-R Series, 2.7500 in Roller Dia, 1.5000 in Roller Width, Carbon Steel Material 4010 lbf 4570 lbf Tapered Rollers 0.7500 in Sealed 3.4370 in 0.5000 in Regreasable 841946131638 250 °F 1.5630 in 10880 lbf 7630 lbf 2.7500 in Carbon Steel Double Flanged 1.5000 in Rubber Dual Lip FFTRY-R 2.730 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map