Motion Industries - Free CAD models - Flanged Yoke Roller, FTRY-2.25-SS - TraceParts
Motion Industries
By Motion Industries

Flanged Yoke Roller, FTRY-2.25-SS

Manufacturer PCI Procal Inc.
Description Flanged Yoke Roller, 2.2500 in Roller Dia., 0.6250 in Bore, 1.2500 in Roller Width, Sealed, Stainless Steel
Part Number FTRY-2.25-SS
MI Item Number 07147458
Distributor Motion Industries
Motion Internal Description FTRY-2.25-SS FLANGED TRACK ROLLER
E-Shop link https://motionindustries.com/products/sku/07147458
Axial Dynamic Load Capacity 1270.000 lbf
Axial Static Load Capacity 542.000 lbf
Bearing Element Balls
Bore Diameter 0.6250 in
Closure Type Sealed
Flange Diameter 2.9370 in
Flange Thickness 0.3100 in
Lubrication Type Sealed for Life
Maximum Operating Temperature 250 °F
Overall Width 1.3130 in
Radial Dynamic Load Capacity 2565 lbf
Radial Static Load Capacity 2168 lbf
Roller Diameter 2.2500 in
Roller Material Stainless Steel
Roller Shape Single Flanged
Roller Width 1.2500 in
Seal Type Fluorocarbon Lip
Series FTRY-SS
Weight 1.400 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Axial Dynamic Load Capacity Axial Static Load Capacity Bearing Element Bore Diameter Closure Type Flange Diameter Flange Thickness Lubrication Type Maximum Operating Temperature Overall Width Radial Dynamic Load Capacity Radial Static Load Capacity Roller Diameter Roller Material Roller Shape Roller Width Seal Type Series Weight
1 1 07147458 Flanged Yoke Roller, 2.2500 in Roller Dia., 0.6250 in Bore, 1.2500 in Roller Width, Sealed, Stainless Steel 1270.000 lbf 542.000 lbf Balls 0.6250 in Sealed 2.9370 in 0.3100 in Sealed for Life 250 °F 1.3130 in 2565 lbf 2168 lbf 2.2500 in Stainless Steel Single Flanged 1.2500 in Fluorocarbon Lip FTRY-SS 1.400 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map