Motion Industries - Free CAD models - Flanged Yoke Roller, FLRY-3-1/2 - TraceParts
Motion Industries
By Motion Industries

Flanged Yoke Roller, FLRY-3-1/2

Manufacturer Osborn Load Runners
Description Flanged Yoke Roller, Stainless Steel, 3.5000 in Roller Diameter, 2.0625 in Roller Width
Part Number FLRY-3-1/2
MI Item Number 00088606
Distributor Motion Industries
Motion Internal Description FLRY 3-1/2 IDLER ROLLER
E-Shop link https://motionindustries.com/products/sku/00088606
Axial Static Load Capacity 13100 lb
Bearing Element Tapered Rollers
Bore Diameter 1.1250 in
Finish/Coating Uncoated
Flange Diameter 4.4375 in
Flange Thickness 0.5938 in
Lubrication Hole Location None
Operating Temperature Range Maximum of +250 °F
Radial Dynamic Load Capacity 17590 lb
Radial Static Load Capacity 27200 lb
Roller Diameter 3.5000 in
Roller Material Stainless Steel
Roller Shape Single Flanged
Roller Width 2.0625 in
Weight 5.20 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Axial Static Load Capacity Bearing Element Bore Diameter Finish/Coating Flange Diameter Flange Thickness Lubrication Hole Location Operating Temperature Range Radial Dynamic Load Capacity Radial Static Load Capacity Roller Diameter Roller Material Roller Shape Roller Width Weight
1 1 00088606 Flanged Yoke Roller, Stainless Steel, 3.5000 in Roller Diameter, 2.0625 in Roller Width 13100 lb Tapered Rollers 1.1250 in Uncoated 4.4375 in 0.5938 in None Maximum of +250 °F 17590 lb 27200 lb 3.5000 in Stainless Steel Single Flanged 2.0625 in 5.20 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map