Motion Industries - Free CAD models - Flanged Yoke Roller, FFTRY-4.00 - TraceParts
Motion Industries
By Motion Industries

Flanged Yoke Roller, FFTRY-4.00

Manufacturer PCI Procal Inc.
Description Flanged Yoke Roller, 4.0000 in Roller Dia., 1.2500 in Bore, 2.2500 in Roller Width, Sealed, Carbon Steel
Part Number FFTRY-4.00
MI Item Number 07147408
Distributor Motion Industries
Motion Internal Description FFTRY-4.00 DOUBLE FLANGED TRACK ROLLER
E-Shop link https://motionindustries.com/products/sku/07147408
Axial Dynamic Load Capacity 5750 lbf
Axial Static Load Capacity 13100 lbf
Bearing Element Tapered Rollers
Bore Diameter 1.2500 in
Closure Type Sealed
Flange Diameter 4.9370 in
Flange Thickness 0.5900 in
Lubrication Type Sealed for Life
Maximum Operating Temperature 250 °F
Overall Width 2.3130 in
Radial Dynamic Load Capacity 17600 lbf
Radial Static Load Capacity 27200 lbf
Roller Diameter 4.0000 in
Roller Material Carbon Steel
Roller Shape Double Flanged
Roller Width 2.2500 in
Seal Type Rubber Dual Lip
Series FFTRY
Weight 8.550 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Axial Dynamic Load Capacity Axial Static Load Capacity Bearing Element Bore Diameter Closure Type Flange Diameter Flange Thickness Lubrication Type Maximum Operating Temperature Overall Width Radial Dynamic Load Capacity Radial Static Load Capacity Roller Diameter Roller Material Roller Shape Roller Width Seal Type Series Weight
1 1 07147408 Flanged Yoke Roller, 4.0000 in Roller Dia., 1.2500 in Bore, 2.2500 in Roller Width, Sealed, Carbon Steel 5750 lbf 13100 lbf Tapered Rollers 1.2500 in Sealed 4.9370 in 0.5900 in Sealed for Life 250 °F 2.3130 in 17600 lbf 27200 lbf 4.0000 in Carbon Steel Double Flanged 2.2500 in Rubber Dual Lip FFTRY 8.550 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map