Motion Industries - Free CAD models - Flanged Cam FollowerFTRE-1.75-HT - TraceParts
Motion Industries
By Motion Industries

Flanged Cam FollowerFTRE-1.75-HT

Manufacturer PCI Procal Inc.
Description Flanged Cam Follower, FTRE-HT Series, 1.7500 in Roller Dia, 1.1300 in Roller Width, 0.7500 in Stud Dia, 1.7500 in Stud Length, Carbon Steel Material
Manufacturer Part Number FTRE-1.75-HT
MI Item Number 09362944
Distributor Motion Industries
Motion Internal Description FTRE-1.75-HT
E-Shop link https://motionindustries.com/products/sku/09362944
Axial Dynamic Load Capacity 809 lbf
Axial Static Load Capacity 330 lbf
Bearing Element Balls
Closure Type Sealed
Eccentric Bushing Length 0.8600 in
Eccentric Stud Diameter 1.0000 in
Eccentricity 0.030 in
Manufacturer UPC Number 841946128324
Radial Dynamic Load Capacity 1688 lbf
Radial Static Load Capacity 1321 lbf
Roller Diameter 1.7500 in
Roller Material Carbon Steel
Roller Shape Single Flanged
Roller Width 1.1300 in
Seal Type Fluorocarbon Lip
Series FTRE-HT
Stud Diameter 0.7500 in
Stud Length 1.7500 in
Stud Material Carbon Steel
Stud Type Eccentric
Thread Length 0.8950 in
Thread Size 3/4-16
Weight 1.080 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Axial Dynamic Load Capacity Axial Static Load Capacity Bearing Element Closure Type Eccentric Bushing Length Eccentric Stud Diameter Eccentricity Manufacturer UPC Number Radial Dynamic Load Capacity Radial Static Load Capacity Roller Diameter Roller Material Roller Shape Roller Width Seal Type Series Stud Diameter Stud Length Stud Material Stud Type Thread Length Thread Size Weight
1 1 09362944 Flanged Cam Follower, FTRE-HT Series, 1.7500 in Roller Dia, 1.1300 in Roller Width, 0.7500 in Stud Dia, 1.7500 in Stud Length, Carbon Steel Material 809 lbf 330 lbf Balls Sealed 0.8600 in 1.0000 in 0.030 in 841946128324 1688 lbf 1321 lbf 1.7500 in Carbon Steel Single Flanged 1.1300 in Fluorocarbon Lip FTRE-HT 0.7500 in 1.7500 in Carbon Steel Eccentric 0.8950 in 3/4-16 1.080 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map