Motion Industries - Free CAD models - Flanged Cam FollowerFTR-4.00A-HT - TraceParts
Motion Industries
By Motion Industries

Flanged Cam FollowerFTR-4.00A-HT

Manufacturer PCI Procal Inc.
Description Flanged Cam Follower, FTR-HT Series, 4.0000 in Roller Dia, 1.9400 in Roller Width, 1.2500 in Stud Dia, 2.7500 in Stud Length, Carbon Steel Material
Manufacturer Part Number FTR-4.00A-HT
MI Item Number 09395312
Distributor Motion Industries
Motion Internal Description FTR-4.00A-HT TRACK ROLLER
E-Shop link https://motionindustries.com/products/sku/09395312
Axial Dynamic Load Capacity 3287 lbf
Axial Static Load Capacity 1270 lbf
Bearing Element Balls - Two Rows
Closure Type Sealed
Flange Diameter 4.9370 in
Flange Thickness 0.5900 in
Lubrication Type Sealed for Life
Manufacturer UPC Number 841946135612
Number of Rows Double
Radial Dynamic Load Capacity 7102 lbf
Radial Static Load Capacity 5081 lbf
Roller Diameter 4.0000 in
Roller Material Carbon Steel
Roller Shape Single Flanged
Roller Width 1.9400 in
Seal Type Fluorocarbon Lip
Series FTR-HT
Stud Diameter 1.2500 in
Stud Length 2.7500 in
Stud Material Carbon Steel
Thread Length 1.7500 in
Thread Size 1-1/4-12
Weight 7.920 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Axial Dynamic Load Capacity Axial Static Load Capacity Bearing Element Closure Type Flange Diameter Flange Thickness Lubrication Type Manufacturer UPC Number Number of Rows Radial Dynamic Load Capacity Radial Static Load Capacity Roller Diameter Roller Material Roller Shape Roller Width Seal Type Series Stud Diameter Stud Length Stud Material Thread Length Thread Size Weight
1 1 09395312 Flanged Cam Follower, FTR-HT Series, 4.0000 in Roller Dia, 1.9400 in Roller Width, 1.2500 in Stud Dia, 2.7500 in Stud Length, Carbon Steel Material 3287 lbf 1270 lbf Balls - Two Rows Sealed 4.9370 in 0.5900 in Sealed for Life 841946135612 Double 7102 lbf 5081 lbf 4.0000 in Carbon Steel Single Flanged 1.9400 in Fluorocarbon Lip FTR-HT 1.2500 in 2.7500 in Carbon Steel 1.7500 in 1-1/4-12 7.920 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map