Motion Industries - Free CAD models - Flanged Cam FollowerFFTR-2.50-SS - TraceParts
Motion Industries
By Motion Industries

Flanged Cam FollowerFFTR-2.50-SS

Manufacturer PCI Procal Inc.
Description Flanged Cam Follower, FFTR-SS Series, 2.5000 in Roller Dia, 1.6300 in Roller Width, 1.0000 in Stud Dia, 2.2500 in Stud Length, Stainless Steel Material
Manufacturer Part Number FFTR-2.50-SS
MI Item Number 09395258
Distributor Motion Industries
Motion Internal Description FFTR-2.50-SS TRACK ROLLER
E-Shop link https://motionindustries.com/products/sku/09395258
Axial Dynamic Load Capacity 1936 lbf
Axial Static Load Capacity 849 lbf
Bearing Element Balls - Two Rows
Closure Type Sealed
Flange Diameter 3.1870 in
Flange Thickness 0.5900 in
Lubrication Type Sealed for Life
Manufacturer UPC Number 841946132796
Number of Rows Double
Radial Dynamic Load Capacity 3828 lbf
Radial Static Load Capacity 3398 lbf
Roller Diameter 2.5000 in
Roller Material Stainless Steel
Roller Shape Double Flanged
Roller Width 1.6300 in
Seal Type Fluorocarbon Lip
Series FFTR-SS
Stud Diameter 1.0000 in
Stud Length 2.2500 in
Stud Material Stainless Steel
Thread Length 1.5000 in
Thread Size 1-14
Weight 2.700 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Axial Dynamic Load Capacity Axial Static Load Capacity Bearing Element Closure Type Flange Diameter Flange Thickness Lubrication Type Manufacturer UPC Number Number of Rows Radial Dynamic Load Capacity Radial Static Load Capacity Roller Diameter Roller Material Roller Shape Roller Width Seal Type Series Stud Diameter Stud Length Stud Material Thread Length Thread Size Weight
1 1 09395258 Flanged Cam Follower, FFTR-SS Series, 2.5000 in Roller Dia, 1.6300 in Roller Width, 1.0000 in Stud Dia, 2.2500 in Stud Length, Stainless Steel Material 1936 lbf 849 lbf Balls - Two Rows Sealed 3.1870 in 0.5900 in Sealed for Life 841946132796 Double 3828 lbf 3398 lbf 2.5000 in Stainless Steel Double Flanged 1.6300 in Fluorocarbon Lip FFTR-SS 1.0000 in 2.2500 in Stainless Steel 1.5000 in 1-14 2.700 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map