Motion Industries - Free CAD models - Flanged Cam Follower, FLRE-4 - TraceParts
Motion Industries
By Motion Industries

Flanged Cam Follower, FLRE-4

Manufacturer Osborn Load Runners
Description Flanged Cam Follower, Stainless Steel, 4.0000 in Roller Diameter, 2.0000 in Roller Width, Open
Part Number FLRE-4
MI Item Number 00088478
Distributor Motion Industries
Motion Internal Description FLRE 4 IDLER ROLLER
E-Shop link https://www.motionindustries.com/productDetail.jsp?sku=00088478
Axial Static Load Capacity 12000 lb
Bearing Element Tapered Rollers
Closure Type Open
Eccentric Stud Diameter 1.1820 in
Finish/Coating Uncoated
Flange Diameter 4.9375 in
Flange Thickness 0.5930 in
Lubrication Hole Location None
Operating Temperature Range Maximum of +250 °F
Radial Dynamic Load Capacity 14270 lbs
Radial Static Load Capacity 20000 lbs
Roller Diameter 4.0000 in
Roller Material Stainless Steel
Roller Shape Single Flanged
Roller Width 2.0000 in
Stud Diameter 1.2500 in
Stud Length 2.7500 in
Thread Size 1-1/4-12
Weight 8.50 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Axial Static Load Capacity Bearing Element Closure Type Eccentric Stud Diameter Finish/Coating Flange Diameter Flange Thickness Lubrication Hole Location Operating Temperature Range Radial Dynamic Load Capacity Radial Static Load Capacity Roller Diameter Roller Material Roller Shape Roller Width Stud Diameter Stud Length Thread Size Weight
1 1 00088478 Flanged Cam Follower, Stainless Steel, 4.0000 in Roller Diameter, 2.0000 in Roller Width, Open 12000 lb Tapered Rollers Open 1.1820 in Uncoated 4.9375 in 0.5930 in None Maximum of +250 °F 14270 lbs 20000 lbs 4.0000 in Stainless Steel Single Flanged 2.0000 in 1.2500 in 2.7500 in 1-1/4-12 8.50 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map