Motion Industries - Free CAD models - Flanged Bearing, FFB46-3 - TraceParts
Motion Industries
By Motion Industries

Flanged Bearing, FFB46-3

Manufacturer Bunting Bearings, LLC
Description Flanged Bearing, 0.2500 in Bore, 0.3750 in OD, 0.3750 in Length, Powdered Metal Material
Manufacturer Part Number FFB46-3
MI Item Number 00010012
Distributor Motion Industries
Motion Internal Description FFB-46-3 SINT BRZ BRG
E-Shop link https://motionindustries.com/products/sku/00010012
Bearing Material Powdered Metal
Bore Diameter 0.2500 in
Flange Diameter 0.5000 in
Flange Width 3/64 in
Groove/Plug Type None
Manufacturer UPC Number 717905091346
Material Specification SAE 841 Bronze
Maximum P Value 2000 psi
Maximum PV Value 50000
Maximum V Value 1200 fp/min
Operating Temperature Range 10 to 220 ºF
Outside Diameter 0.3750 in
Overall Length 0.3750 in
Sleeve Bearing Type Flanged Bearing
Standards Met ASTM B438 Grade 1 Type II
Weight 0.01 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Flange Diameter Flange Width Groove/Plug Type Manufacturer UPC Number Material Specification Maximum P Value Maximum PV Value Maximum V Value Operating Temperature Range Outside Diameter Overall Length Sleeve Bearing Type Standards Met Weight
1 1 00010012 Flanged Bearing, 0.2500 in Bore, 0.3750 in OD, 0.3750 in Length, Powdered Metal Material Powdered Metal 0.2500 in 0.5000 in 3/64 in None 717905091346 SAE 841 Bronze 2000 psi 50000 1200 fp/min 10 to 220 ºF 0.3750 in 0.3750 in Flanged Bearing ASTM B438 Grade 1 Type II 0.01 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map