Motion Industries - Free CAD models - Flanged Bearing, FFB1014-14 - TraceParts
Motion Industries
By Motion Industries

Flanged Bearing, FFB1014-14

Manufacturer Bunting Bearings, LLC
Description Flanged Bearing, 0.6250 in Bore, 0.8750 in OD, 1.7500 in Length, Powdered Metal Material
Manufacturer Part Number FFB1014-14
MI Item Number 00008983
Distributor Motion Industries
Motion Internal Description FFB-1014-14 SINT BRZ BRG
E-Shop link https://motionindustries.com/products/sku/00008983
Bearing Material Powdered Metal
Bore Diameter 0.6250 in
Flange Diameter 1.1250 in
Flange Width 5/32 in
Groove/Plug Type None
Manufacturer UPC Number 717905091865
Material Specification SAE 841 Bronze
Maximum P Value 2000 psi
Maximum PV Value 50000
Maximum V Value 1200 fp/min
Operating Temperature Range 10 to 220 ºF
Outside Diameter 0.8750 in
Overall Length 1.7500 in
Sleeve Bearing Type Flanged Bearing
Standards Met ASTM B438 Grade 1 Type II
Weight 0.14 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Flange Diameter Flange Width Groove/Plug Type Manufacturer UPC Number Material Specification Maximum P Value Maximum PV Value Maximum V Value Operating Temperature Range Outside Diameter Overall Length Sleeve Bearing Type Standards Met Weight
1 1 00008983 Flanged Bearing, 0.6250 in Bore, 0.8750 in OD, 1.7500 in Length, Powdered Metal Material Powdered Metal 0.6250 in 1.1250 in 5/32 in None 717905091865 SAE 841 Bronze 2000 psi 50000 1200 fp/min 10 to 220 ºF 0.8750 in 1.7500 in Flanged Bearing ASTM B438 Grade 1 Type II 0.14 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map