Motion Industries - Free CAD models - Flanged Bearing, FF842-1 - TraceParts
Motion Industries
By Motion Industries

Flanged Bearing, FF842-1

Manufacturer Bunting Bearings, LLC
Description Flanged Bearing, 0.6250 in Bore, 0.8125 in OD, 0.5000 in Length, Powdered Metal Material
Manufacturer Part Number FF842-1
MI Item Number 02583114
Distributor Motion Industries
Motion Internal Description FF8421 BUSHING
E-Shop link https://motionindustries.com/products/sku/02583114
Bearing Material Powdered Metal
Bore Diameter 0.6250 in
Flange Diameter 1.0000 in
Flange Width 1/8 in
Material Specification SAE 841 Bronze
Operating Temperature Range 10 to 220 ºF
Outside Diameter 0.8125 in
Overall Length 0.5000 in
Sleeve Bearing Type Flanged Bearing
Standards Met ASTM B438 Grade 1 Type II
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Flange Diameter Flange Width Material Specification Operating Temperature Range Outside Diameter Overall Length Sleeve Bearing Type Standards Met
1 1 02583114 Flanged Bearing, 0.6250 in Bore, 0.8125 in OD, 0.5000 in Length, Powdered Metal Material Powdered Metal 0.6250 in 1.0000 in 1/8 in SAE 841 Bronze 10 to 220 ºF 0.8125 in 0.5000 in Flanged Bearing ASTM B438 Grade 1 Type II

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map