Motion Industries - Free CAD models - Flanged Bearing, EXEP243048 - TraceParts
Motion Industries
By Motion Industries

Flanged Bearing, EXEP243048

Manufacturer Bunting Bearings, LLC
Description Flanged Bearing, 1.5000 in Bore, 1.8750 in OD, 3.0000 in Length, Powdered Metal Material
Manufacturer Part Number EXEP243048
MI Item Number 06051947
Distributor Motion Industries
Motion Internal Description EXEP2430-48 EXTRA SLEEVE BRG
E-Shop link https://motionindustries.com/products/sku/06051947
Bearing Material Powdered Metal
Bore Diameter 1.5000 in
Material Specification SAE 841 Bronze Extra
Maximum P Value 2000
Maximum PV Value 50000
Maximum V Value 1200
Operating Temperature Range -40 to 460 ºF
Outside Diameter 1.8750 in
Overall Length 3.0000 in
Sleeve Bearing Type Flanged Bearing
Standards Met ASTM B438 Grade 1 Type II
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Material Specification Maximum P Value Maximum PV Value Maximum V Value Operating Temperature Range Outside Diameter Overall Length Sleeve Bearing Type Standards Met
1 1 06051947 Flanged Bearing, 1.5000 in Bore, 1.8750 in OD, 3.0000 in Length, Powdered Metal Material Powdered Metal 1.5000 in SAE 841 Bronze Extra 2000 50000 1200 -40 to 460 ºF 1.8750 in 3.0000 in Flanged Bearing ASTM B438 Grade 1 Type II

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map