Motion Industries - Free CAD models - Flame Resistant Triple-Layer Polyurethane Tubing TRTU0805BU-20 - TraceParts
Motion Industries
By Motion Industries

Flame Resistant Triple-Layer Polyurethane Tubing TRTU0805BU-20

Manufacturer SMC
Description Flame Resistant Triple-Layer Polyurethane Tubing, Air/Water, 8 mm, 0.313 in
Part Number TRTU0805BU-20
MI Item Number 05149921
Distributor Motion Industries
Motion Internal Description TRTU0805BU-20 (BLUE 8MM)
E-Shop link https://www.motionindustries.com/products/sku/05149921
Burst Pressure Refer to Burst Characteristics Chart by Clicking on the Manufacturer's Catalog Link
Color Blue
Fluid Type Air;Water
Length 20 m
Material Specification Flame Resistant Polyolefin Outer Layer is Equivalent to UL-94 Standard V-0
Maximum Operating Temperature 104 °F
Minimum Bend Radius 60 mm
Minimum Operating Temperature 0 °F
Operating Pressure at Room Temp 116 psi
Tube Inner Diameter 5 mm;0.197 in
Tube Material Polyurethane (Inner) / Polyolefin Resin (Middle) / FR Polyolefin (Outer)
Tube Outer Diameter 8 mm;0.313 in
Typical Applications Flame Resistance;General Purpose Air/Water
CAD models
Share

Product selection

Index Selector MI Item Number Description Burst Pressure Color Fluid Type Length Material Specification Maximum Operating Temperature Minimum Bend Radius Minimum Operating Temperature Operating Pressure at Room Temp Tube Inner Diameter Tube Material Tube Outer Diameter Typical Applications
1 1 05149921 Flame Resistant Triple-Layer Polyurethane Tubing, Air/Water, 8 mm, 0.313 in Refer to Burst Characteristics Chart by Clicking on the Manufacturer's Catalog Link Blue Air;Water 20 m Flame Resistant Polyolefin Outer Layer is Equivalent to UL-94 Standard V-0 104 °F 60 mm 0 °F 116 psi 5 mm;0.197 in Polyurethane (Inner) / Polyolefin Resin (Middle) / FR Polyolefin (Outer) 8 mm;0.313 in Flame Resistance;General Purpose Air/Water

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map