Motion Industries - Free CAD models - Flame Resistant Soft Nylon Tubing TRS0805R-20 - TraceParts
Motion Industries
By Motion Industries

Flame Resistant Soft Nylon Tubing TRS0805R-20

Manufacturer SMC
Description Flame Resistant Soft Nylon Tubing, Air/Water, 1.73 lbs, 8 mm, 0.313 in
Part Number TRS0805R-20
MI Item Number 02005272
Distributor Motion Industries
Motion Internal Description TRS0805R-20 TUBING
E-Shop link https://www.motionindustries.com/products/sku/02005272
Burst Pressure Refer to Burst Characteristics Chart by Clicking on the Manufacturer's Catalog Link
Color Red
Fluid Type Air;Water
Hardness Shore D 48
Length 20 m
Material Specification UL-94 Standard V-0
Minimum Bend Radius 19 mm
Operating Pressure at Room Temp 174 psi
Physical Resistance Abrasion;Chemical;Fire;Impact;Thermal
Tube Inner Diameter 5 mm;0.197 in
Tube Material Fire Resistant Soft Nylon
Tube Outer Diameter 8 mm;0.313 in
Typical Applications Flame Resistance;General Purpose Air/Water
Weight 1.73 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Burst Pressure Color Fluid Type Hardness Length Material Specification Minimum Bend Radius Operating Pressure at Room Temp Physical Resistance Tube Inner Diameter Tube Material Tube Outer Diameter Typical Applications Weight
1 1 02005272 Flame Resistant Soft Nylon Tubing, Air/Water, 1.73 lbs, 8 mm, 0.313 in Refer to Burst Characteristics Chart by Clicking on the Manufacturer's Catalog Link Red Air;Water Shore D 48 20 m UL-94 Standard V-0 19 mm 174 psi Abrasion;Chemical;Fire;Impact;Thermal 5 mm;0.197 in Fire Resistant Soft Nylon 8 mm;0.313 in Flame Resistance;General Purpose Air/Water 1.73 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map