Motion Industries
By Motion Industries

Flame Resistant Double-Layer Nylon Tubing TRB0806G-100

Manufacturer SMC
Description Flame Resistant Double-Layer Nylon Tubing, Air/Water, 16.98 lbs, 8 mm, 0.313 in
Part Number TRB0806G-100
MI Item Number 02766651
Distributor Motion Industries
Motion Internal Description TRB0806G-100
E-Shop link https://www.motionindustries.com/products/sku/02766651
Burst Pressure Refer to Burst Characteristics Chart by Clicking on the Manufacturer's Catalog Link
Color Green
Fluid Type Air;Water
Hardness Shore D 53
Length 100 m
Material Specification PVC Outer Layer is Equivalent to UL-94, Standard V-0
Minimum Bend Radius 28 mm
Operating Pressure at Room Temp 145 psi
Tube Inner Diameter 6 mm;0.236 in
Tube Material Nylon 11 (Inner) / PVC (Outer)
Tube Outer Diameter 8 mm;0.313 in
Typical Applications Flame Resistance;General Purpose Air/Water
Weight 16.98 lbs
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map