Motion Industries - Free CAD models - Finished Bore Sprocket, 35B54F-1 - TraceParts
Motion Industries
By Motion Industries

Finished Bore Sprocket, 35B54F-1

Manufacturer Tsubaki (UST)
Description Finished Bore Sprocket, Finished w/ Keyway, 1.0000 in Bore
Part Number 35B54F-1
MI Item Number 00181214
Distributor Motion Industries
Motion Internal Description 35B54F 1 SPKT
E-Shop link https://www.motionindustries.com/products/sku/00181214
Bore Diameter 1.0000 in
Bore Type Finished w/ Keyway
Chain Number & Pitch 35 / 3/8 in
Hardened Teeth Non-Hardened Teeth
Length Through Bore 1.0000 in
Weight 2.40 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Bore Diameter Bore Type Chain Number & Pitch Hardened Teeth Length Through Bore Weight
1 1 00181214 1.0000 in Finished w/ Keyway 35 / 3/8 in Non-Hardened Teeth 1.0000 in 2.40 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map