Motion Industries - Free CAD models - Filter Regulator Lubricator, R412007324 - TraceParts
Motion Industries
By Motion Industries

Filter Regulator Lubricator, R412007324

Manufacturer Aventics
Description Filter Regulator Lubricator, Operating Temperature Range -10 To 50 °C
Manufacturer Part Number R412007324
MI Item Number 05542817
Distributor Motion Industries
Motion Internal Description R412007324 AS3-ACT-G038-GAU-080-SSS-HO-0
E-Shop link https://motionindustries.com/products/sku/05542817
Bowl Material Polycarbonate
Bowl Options Guard
Configuration Three-Piece
Drain Type Semi Automatic
Maximum Air Flow 123 scfm
Operating Temperature Range -10 To 50 °C
Port Size 3/8 BSPP
Set Pressure Range 21 To 232 psi
Type Filter Regulator Lubricator
CAD models
Share

Product selection

Index Selector MI Item Number Description Bowl Material Bowl Options Configuration Drain Type Maximum Air Flow Operating Temperature Range Port Size Set Pressure Range Type
1 1 05542817 Filter Regulator Lubricator, Operating Temperature Range -10 To 50 °C Polycarbonate Guard Three-Piece Semi Automatic 123 scfm -10 To 50 °C 3/8 BSPP 21 To 232 psi Filter Regulator Lubricator

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map