Motion Industries - Free CAD models - Filter Regulator Lubricator AC40-N02CG-Z-A - TraceParts
Motion Industries
By Motion Industries

Filter Regulator Lubricator AC40-N02CG-Z-A

Manufacturer SMC
Description Filter Regulator Lubricator,Three-Piece, Body Size 40, 1/4 NPT, 218 psi, Automatic (Normally Closed) Drain
Part Number AC40-N02CG-Z-A
MI Item Number 07190605
Distributor Motion Industries
Motion Internal Description AC40-N02CG-Z-A F/R/L COMBO MODULAR
E-Shop link https://www.motionindustries.com/products/sku/07190605
Body Size 40
Configuration Three-Piece
Drain Type Automatic (Normally Closed)
Filter Rating 5 micron
Included Options Round Pressure Gauge with Limit Indicator
Maximum Operating Pressure 145 psi
Operating Medium Air
Operating Temperature Range 23 to 140 °F
Port Size 1/4 NPT
Proof Pressure 218 psi
Recommended Lubricants ISO VG32
Set Pressure Range 7 to 101 psi
Type Filter Regulator Lubricator
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Size Configuration Drain Type Filter Rating Included Options Maximum Operating Pressure Operating Medium Operating Temperature Range Port Size Proof Pressure Recommended Lubricants Set Pressure Range Type
1 1 07190605 Filter Regulator Lubricator,Three-Piece, Body Size 40, 1/4 NPT, 218 psi, Automatic (Normally Closed) Drain 40 Three-Piece Automatic (Normally Closed) 5 micron Round Pressure Gauge with Limit Indicator 145 psi Air 23 to 140 °F 1/4 NPT 218 psi ISO VG32 7 to 101 psi Filter Regulator Lubricator

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map