Motion Industries - Free CAD models - Filter Regulator Lubricator AC40A-N04DE-Z - TraceParts
Motion Industries
By Motion Industries

Filter Regulator Lubricator AC40A-N04DE-Z

Manufacturer SMC
Description Filter Regulator Lubricator, 3.97 lbs, Two-Piece, Body Size 40, 145 psi, 1/2 NPT
Part Number AC40A-N04DE-Z
MI Item Number 03079854
Distributor Motion Industries
Motion Internal Description AC40A-N04DE-Z
E-Shop link https://www.motionindustries.com/products/sku/03079854
Body Size 40
Bowl Material Polycarbonate
Configuration Two-Piece
Drain Type Automatic (Normally Open)
Element Life 2 yr
Filter Rating 5 micron
Included Options Drain Cock;Embedded Pressure Gauge with Limit Indicator
Maximum Operating Pressure 145 psi
Operating Medium Air
Operating Temperature Range 23 to 140 °F
Port Size 1/2 NPT
Pressure Control Type Relief Valve
Proof Pressure 218 psi
Recommended Lubricants ISO VG32
Set Pressure Range 7 to 123 psi
Standards Met ASTM B117-07a;JIS Z 2371
Type Filter Regulator Lubricator
Weight 3.97 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Size Bowl Material Configuration Drain Type Element Life Filter Rating Included Options Maximum Operating Pressure Operating Medium Operating Temperature Range Port Size Pressure Control Type Proof Pressure Recommended Lubricants Set Pressure Range Standards Met Type Weight
1 1 03079854 Filter Regulator Lubricator, 3.97 lbs, Two-Piece, Body Size 40, 145 psi, 1/2 NPT 40 Polycarbonate Two-Piece Automatic (Normally Open) 2 yr 5 micron Drain Cock;Embedded Pressure Gauge with Limit Indicator 145 psi Air 23 to 140 °F 1/2 NPT Relief Valve 218 psi ISO VG32 7 to 123 psi ASTM B117-07a;JIS Z 2371 Filter Regulator Lubricator 3.97 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map