Motion Industries - Free CAD models - Filter Regulator Lubricator, AC40A-04D-A - TraceParts
Motion Industries
By Motion Industries

Filter Regulator Lubricator, AC40A-04D-A

Manufacturer SMC
Description Filter Regulator Lubricator, 1/2 BSPT Port SizeTwo-Piece, 1/2 BSPT, Automatic (Normally Open) Drain
Manufacturer Part Number AC40A-04D-A
MI Item Number 07649056
Distributor Motion Industries
Motion Internal Description AC40A-04D-A
E-Shop link https://www.motionindustries.com/products/sku/07649056
Body Size 40
Configuration Two-Piece
Drain Type Automatic (Normally Open)
Filter Rating 5 micron
Maximum Operating Pressure 145 psi
Operating Medium Air
Operating Temperature Range 23 to 140 °F
Port Size 1/2 BSPT
Proof Pressure 218 psi
Recommended Lubricants ISO VG32
Set Pressure Range 7 to 101 psi
Type Filter Regulator Lubricator
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Size Configuration Drain Type Filter Rating Maximum Operating Pressure Operating Medium Operating Temperature Range Port Size Proof Pressure Recommended Lubricants Set Pressure Range Type
1 1 07649056 Filter Regulator Lubricator, 1/2 BSPT Port SizeTwo-Piece, 1/2 BSPT, Automatic (Normally Open) Drain 40 Two-Piece Automatic (Normally Open) 5 micron 145 psi Air 23 to 140 °F 1/2 BSPT 218 psi ISO VG32 7 to 101 psi Filter Regulator Lubricator

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map