Motion Industries - Free CAD models - Filter Regulator Lubricator AC30-03DG-A - TraceParts
Motion Industries
By Motion Industries

Filter Regulator Lubricator AC30-03DG-A

Manufacturer SMC
Description Filter Regulator Lubricator, 2.35 lbs, Three-Piece, Body Size 30, 145 psi, 3/8 BSPT
Part Number AC30-03DG-A
MI Item Number 05579672
Distributor Motion Industries
Motion Internal Description AC30-03DG-A F/R/L COMBO MODULAR
E-Shop link https://www.motionindustries.com/products/sku/05579672
Body Size 30
Configuration Three-Piece
Drain Type Automatic (Normally Open)
Filter Rating 5 micron
Included Options Round Pressure Gauge with Limit Indicator
Maximum Operating Pressure 145 psi
Operating Medium Air
Operating Temperature Range 23 to 140 °F
Port Size 3/8 BSPT
Proof Pressure 218 psi
Recommended Lubricants ISO VG32
Set Pressure Range 7 to 101 psi
Type Filter Regulator Lubricator
Weight 2.35 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Size Configuration Drain Type Filter Rating Included Options Maximum Operating Pressure Operating Medium Operating Temperature Range Port Size Proof Pressure Recommended Lubricants Set Pressure Range Type Weight
1 1 05579672 Filter Regulator Lubricator, 2.35 lbs, Three-Piece, Body Size 30, 145 psi, 3/8 BSPT 30 Three-Piece Automatic (Normally Open) 5 micron Round Pressure Gauge with Limit Indicator 145 psi Air 23 to 140 °F 3/8 BSPT 218 psi ISO VG32 7 to 101 psi Filter Regulator Lubricator 2.35 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map