Motion Industries - Free CAD models - Filter Regulator AW40-N06BCG-Z-A - TraceParts
Motion Industries
By Motion Industries

Filter Regulator AW40-N06BCG-Z-A

Manufacturer SMC
Description Filter Regulator, One-Piece, Body Size 40, 3/4 NPT, 218 psi, Automatic (Normally Closed) Drain
Part Number AW40-N06BCG-Z-A
MI Item Number 06146449
Distributor Motion Industries
Motion Internal Description AW40-N06BCG-Z-A FILTER REGULATOR MODULAR
E-Shop link https://www.motionindustries.com/products/sku/06146449
Body Size 40
Configuration One-Piece
Drain Type Automatic (Normally Closed)
Filter Rating 5 micron
Included Options Mounting Bracket;Round Pressure Gauge with Limit Indicator
Maximum Operating Pressure 145 psi
Operating Medium Air
Operating Temperature Range 23 to 140 °F
Port Size 3/4 NPT
Proof Pressure 218 psi
Set Pressure Range 7 to 101 psi
Type Filter Regulator
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Size Configuration Drain Type Filter Rating Included Options Maximum Operating Pressure Operating Medium Operating Temperature Range Port Size Proof Pressure Set Pressure Range Type
1 1 06146449 Filter Regulator, One-Piece, Body Size 40, 3/4 NPT, 218 psi, Automatic (Normally Closed) Drain 40 One-Piece Automatic (Normally Closed) 5 micron Mounting Bracket;Round Pressure Gauge with Limit Indicator 145 psi Air 23 to 140 °F 3/4 NPT 218 psi 7 to 101 psi Filter Regulator

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map