Motion Industries - Free CAD models - Filter Regulator AW40-N02-Z - TraceParts
Motion Industries
By Motion Industries

Filter Regulator AW40-N02-Z

Manufacturer SMC
Description Filter Regulator, 1.91 lbs, One-Piece, Body Size 40, 145 psi, 1/4 NPT
Part Number AW40-N02-Z
MI Item Number 04559004
Distributor Motion Industries
Motion Internal Description AW40-N02-Z
E-Shop link https://www.motionindustries.com/products/sku/04559004
Body Size 40
Bowl Material Polycarbonate
Configuration One-Piece
Drain Type Manual
Element Life 2 yr
Filter Rating 5 micron
Included Options Drain Cock
Maximum Operating Pressure 145 psi
Operating Medium Air
Operating Temperature Range 23 to 140 °F
Port Size 1/4 NPT
Pressure Control Type Relief Valve
Proof Pressure 218 psi
Set Pressure Range 7 to 123 psi
Standards Met ASTM B117-07a;JIS Z 2371
Type Filter Regulator
Weight 1.91 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Size Bowl Material Configuration Drain Type Element Life Filter Rating Included Options Maximum Operating Pressure Operating Medium Operating Temperature Range Port Size Pressure Control Type Proof Pressure Set Pressure Range Standards Met Type Weight
1 1 04559004 Filter Regulator, 1.91 lbs, One-Piece, Body Size 40, 145 psi, 1/4 NPT 40 Polycarbonate One-Piece Manual 2 yr 5 micron Drain Cock 145 psi Air 23 to 140 °F 1/4 NPT Relief Valve 218 psi 7 to 123 psi ASTM B117-07a;JIS Z 2371 Filter Regulator 1.91 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map