Motion Industries - Free CAD models - Filter Regulator AW40-06D - TraceParts
Motion Industries
By Motion Industries

Filter Regulator AW40-06D

Manufacturer SMC
Description Filter Regulator, 2.15 lbs, One-Piece, Body Size 40, 145 psi, 3/4 BSPT
Part Number AW40-06D
MI Item Number 04699807
Distributor Motion Industries
Motion Internal Description AW40-06D - FILTER REGULATOR, 3/4
E-Shop link https://www.motionindustries.com/products/sku/04699807
Body Size 40
Bowl Material Polycarbonate
Configuration One-Piece
Drain Type Automatic (Normally Open)
Element Life 2 yr
Filter Rating 5 micron
Included Options Drain Cock
Maximum Operating Pressure 145 psi
Operating Medium Air
Operating Temperature Range 23 to 140 °F
Port Size 3/4 BSPT
Pressure Control Type Relief Valve
Proof Pressure 218 psi
Set Pressure Range 7 to 123 psi
Standards Met ASTM B117-07a;JIS Z 2371
Type Filter Regulator
Weight 2.15 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Size Bowl Material Configuration Drain Type Element Life Filter Rating Included Options Maximum Operating Pressure Operating Medium Operating Temperature Range Port Size Pressure Control Type Proof Pressure Set Pressure Range Standards Met Type Weight
1 1 04699807 Filter Regulator, 2.15 lbs, One-Piece, Body Size 40, 145 psi, 3/4 BSPT 40 Polycarbonate One-Piece Automatic (Normally Open) 2 yr 5 micron Drain Cock 145 psi Air 23 to 140 °F 3/4 BSPT Relief Valve 218 psi 7 to 123 psi ASTM B117-07a;JIS Z 2371 Filter Regulator 2.15 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map