Motion Industries - Free CAD models - Filter Regulator AW20-N02-2Z-A - TraceParts
Motion Industries
By Motion Industries

Filter Regulator AW20-N02-2Z-A

Manufacturer SMC
Description Filter Regulator, One-Piece, Body Size 20, 1/4 NPT, 218 psi, Manual Drain
Part Number AW20-N02-2Z-A
MI Item Number 07143016
Distributor Motion Industries
Motion Internal Description AW20-N02-2Z-A FILTER/REGULATOR
E-Shop link https://www.motionindustries.com/products/sku/07143016
Body Size 20
Configuration One-Piece
Drain Type Manual
Filter Rating 5 micron
Maximum Operating Pressure 145 psi
Operating Medium Air
Operating Temperature Range 23 to 140 °F
Port Size 1/4 NPT
Proof Pressure 218 psi
Set Pressure Range 7 to 101 psi
Type Filter Regulator
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Size Configuration Drain Type Filter Rating Maximum Operating Pressure Operating Medium Operating Temperature Range Port Size Proof Pressure Set Pressure Range Type
1 1 07143016 Filter Regulator, One-Piece, Body Size 20, 1/4 NPT, 218 psi, Manual Drain 20 One-Piece Manual 5 micron 145 psi Air 23 to 140 °F 1/4 NPT 218 psi 7 to 101 psi Filter Regulator

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map