Motion Industries - Free CAD models - Filter Regulator, AW20K-02BG-C-B - TraceParts
Motion Industries
By Motion Industries

Filter Regulator, AW20K-02BG-C-B

Manufacturer SMC
Description Filter Regulator, 1/4 BSPT Port Size, One-Piece, 1/4 BSPT, Manual Drain
Manufacturer Part Number AW20K-02BG-C-B
MI Item Number 06893453
Distributor Motion Industries
Motion Internal Description AW20K-02BG-C-B FILTER/REGULATOR
E-Shop link https://www.motionindustries.com/products/sku/06893453
Body Size 20
Configuration One-Piece
Drain Type Manual
Filter Rating 5 micron
Maximum Operating Pressure 145 psi
Operating Medium Air
Operating Temperature Range 23 to 140 °F
Port Size 1/4 BSPT
Proof Pressure 218 psi
Set Pressure Range 7 to 123 psi
Type Filter Regulator
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Size Configuration Drain Type Filter Rating Maximum Operating Pressure Operating Medium Operating Temperature Range Port Size Proof Pressure Set Pressure Range Type
1 1 06893453 Filter Regulator, 1/4 BSPT Port Size, One-Piece, 1/4 BSPT, Manual Drain 20 One-Piece Manual 5 micron 145 psi Air 23 to 140 °F 1/4 BSPT 218 psi 7 to 123 psi Filter Regulator

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map