Motion Industries - Free CAD models - Filter Regulator AW20-02BG-1C - TraceParts
Motion Industries
By Motion Industries

Filter Regulator AW20-02BG-1C

Manufacturer SMC
Description Filter Regulator, One-Piece, Body Size 20, 1/4 BSPT, 218 psi, Manual Drain
Part Number AW20-02BG-1C
MI Item Number 04558863
Distributor Motion Industries
Motion Internal Description AW20-02BG-1C
E-Shop link https://www.motionindustries.com/products/sku/04558863
Body Size 20
Configuration One-Piece
Drain Type Manual
Filter Rating 5 micron
Included Options Mounting Bracket;Round Pressure Gauge with Limit Indicator
Maximum Operating Pressure 145 psi
Operating Medium Air
Operating Temperature Range 23 to 140 °F
Port Size 1/4 BSPT
Proof Pressure 218 psi
Set Pressure Range 3 to 29 psi
Type Filter Regulator
Weight 1.13 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Size Configuration Drain Type Filter Rating Included Options Maximum Operating Pressure Operating Medium Operating Temperature Range Port Size Proof Pressure Set Pressure Range Type Weight
1 1 04558863 Filter Regulator, One-Piece, Body Size 20, 1/4 BSPT, 218 psi, Manual Drain 20 One-Piece Manual 5 micron Mounting Bracket;Round Pressure Gauge with Limit Indicator 145 psi Air 23 to 140 °F 1/4 BSPT 218 psi 3 to 29 psi Filter Regulator 1.13 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map