Motion Industries - Free CAD models - Filter Regulator AC20B-N01E-V-Z-B - TraceParts
Motion Industries
By Motion Industries

Filter Regulator AC20B-N01E-V-Z-B

Manufacturer SMC
Description Filter Regulator, Two-Piece, Body Size 20, 145 psi, 1/8 NPT
Part Number AC20B-N01E-V-Z-B
MI Item Number 07431917
Distributor Motion Industries
Motion Internal Description AC20B-N01E-V-Z-B
E-Shop link https://www.motionindustries.com/products/sku/07431917
Body Size 20
Configuration Two-Piece
Drain Type Manual
Filter Rating 5 micron
Included Options Embedded Pressure Gauge with Limit Indicator
Maximum Operating Pressure 145 psi
Operating Medium Air
Operating Temperature Range 23 to 140 °F
Port Size 1/8 NPT
Proof Pressure 218 psi
Set Pressure Range 7 to 123 psi
Type Filter Regulator
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Size Configuration Drain Type Filter Rating Included Options Maximum Operating Pressure Operating Medium Operating Temperature Range Port Size Proof Pressure Set Pressure Range Type
1 1 07431917 Filter Regulator, Two-Piece, Body Size 20, 145 psi, 1/8 NPT 20 Two-Piece Manual 5 micron Embedded Pressure Gauge with Limit Indicator 145 psi Air 23 to 140 °F 1/8 NPT 218 psi 7 to 123 psi Filter Regulator

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map