Motion Industries - Free CAD models - Filter Regulator, 0821300750 - TraceParts
Motion Industries
By Motion Industries

Filter Regulator, 0821300750

Manufacturer Aventics
Description Filter Regulator, Operating Temperature Range -10 To 60 °C, Weight 0.90 lbs
Manufacturer Part Number 0821300750
MI Item Number 05547844
Distributor Motion Industries
Motion Internal Description 0821300750 FILTER/REGULATOR UNIT NL1, G
E-Shop link https://motionindustries.com/products/sku/05547844
Bowl Material Polycarbonate
Configuration One-Piece
Drain Type Semi Automatic
Maximum Air Flow 47 scfm
Maximum Set Pressure 232 psi
Minimum Set Pressure 7.25 psi
Operating Temperature Range -10 To 60 °C
Port Size 1/8 BSPP
Set Pressure Range 21 To 232 psi
Type Filter Regulator
Weight 0.90 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bowl Material Configuration Drain Type Maximum Air Flow Maximum Set Pressure Minimum Set Pressure Operating Temperature Range Port Size Set Pressure Range Type Weight
1 1 05547844 Filter Regulator, Operating Temperature Range -10 To 60 °C, Weight 0.90 lbs Polycarbonate One-Piece Semi Automatic 47 scfm 232 psi 7.25 psi -10 To 60 °C 1/8 BSPP 21 To 232 psi Filter Regulator 0.90 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map