Motion Industries - Free CAD models - Female Threaded Right Hand Rod End, GIR15DO - TraceParts
Motion Industries
By Motion Industries

Female Threaded Right Hand Rod End, GIR15DO

Manufacturer INA (Schaeffler)
Description Female Threaded Right Hand Rod End, 15 mm Bore, M14 Shank Thread Size, With Lubrication Fitting
Part Number GIR15DO
MI Item Number 04066261
Distributor Motion Industries
Motion Internal Description GIR15DO ELGES® ROD END
E-Shop link https://motionindustries.com/products/sku/04066261
Ball Material Steel
Ball Width 12 mm
Bore Diameter 15 mm
Head Diameter 40 mm
Head Width 10 mm
Housing Material Zinc-Plated Steel
Length to Ball Center 61 mm
Lubrication Type With Lubrication Fitting
Misalignment Angle 8 °
Race Material Steel
Radial Static Load Capacity 44800 N
Rod End Type Female Threaded
Shank Thread Length 30 mm
Shank Thread Size M14
Standards Met ISO-12 240-4
Thread Direction Right Hand
CAD models
Share

Product selection

Index Selector MI Item Number Description Ball Material Ball Width Bore Diameter Head Diameter Head Width Housing Material Length to Ball Center Lubrication Type Misalignment Angle Race Material Radial Static Load Capacity Rod End Type Shank Thread Length Shank Thread Size Standards Met Thread Direction
1 1 04066261 Female Threaded Right Hand Rod End, 15 mm Bore, M14 Shank Thread Size, With Lubrication Fitting Steel 12 mm 15 mm 40 mm 10 mm Zinc-Plated Steel 61 mm With Lubrication Fitting 8 ° Steel 44800 N Female Threaded 30 mm M14 ISO-12 240-4 Right Hand

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map