Motion Industries - Free CAD models - Farm Duty - Incubator Hatchery Motor, UN32S4CKR - TraceParts
Motion Industries
By Motion Industries

Farm Duty - Incubator Hatchery Motor, UN32S4CKR

Manufacturer US MOTORS (NIDEC)
Description Farm Duty - Incubator Hatchery Motor - 3 ph Motor Phase, 900 rpm Synchronous, 460 Motor Supply Voltage, 184TCH Frame, Totally Enclosed Non-Ventilated Enclosure, 60 Hz Frequency Rating
Manufacturer Part Number UN32S4CKR
MI Item Number 04385436
Distributor Motion Industries
Motion Internal Description 1 1/2 HP,860 RPM,UN32S4CKR,460 V,184TCH
E-Shop link https://motionindustries.com/products/sku/04385436
Base RPM 900 rpm
Duty / Condition Type Continuous Duty
Enclosure Type TENV (Totally Enclosed Non-Ventilated)
Frame Material Steel
Frame Size 184TCH
Frequency Rating 60 Hz
Harmonization Code 8501.52.4000
Motor Category Incubator Hatchery Motor
Motor Horsepower 1-1/2 hp;1.50 hp
Motor Phase 3 ph
Motor Poles 8-pole
Motor Supply Voltage 460 V
Mounting Type Footless/C-Face Flange
NEMA Design Class B
Synchronous RPM 900 rpm
Weight 60.00 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Base RPM Duty / Condition Type Enclosure Type Frame Material Frame Size Frequency Rating Harmonization Code Motor Category Motor Horsepower Motor Phase Motor Poles Motor Supply Voltage Mounting Type NEMA Design Class Synchronous RPM Weight
1 1 04385436 Farm Duty - Incubator Hatchery Motor - 3 ph Motor Phase, 900 rpm Synchronous, 460 Motor Supply Voltage, 184TCH Frame, Totally Enclosed Non-Ventilated Enclosure, 60 Hz Frequency Rating 900 rpm Continuous Duty TENV (Totally Enclosed Non-Ventilated) Steel 184TCH 60 Hz 8501.52.4000 Incubator Hatchery Motor 1-1/2 hp;1.50 hp 3 ph 8-pole 460 V Footless/C-Face Flange B 900 rpm 60.00 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map