Motion Industries - Free CAD models - Extra Plain Sleeve Bearing, EXEP243224 - TraceParts
Motion Industries
By Motion Industries

Extra Plain Sleeve Bearing, EXEP243224

Manufacturer Bunting Bearings, LLC
Description Extra Plain Sleeve Bearing, 1.5000 in Bore, 2.0000 in OD, 1.5000 in Length, Powdered Metal Material
Manufacturer Part Number EXEP243224
MI Item Number 08006416
Distributor Motion Industries
Motion Internal Description EXEP243224 SAE841 PTFE OIL PLAIN
E-Shop link https://motionindustries.com/products/sku/08006416
Bearing Material Powdered Metal
Bore Diameter 1.5000 in
Manufacturer UPC Number 717905229572
Material Specification SAE 841 Extra
Maximum P Value 2000
Maximum PV Value 50000
Maximum V Value 1200
Operating Temperature Range -40 to 460 °F
Outside Diameter 2.0000 in
Overall Length 1.5000 in
Series EXEP
Sleeve Bearing Type Plain Sleeve
Weight 0.01 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Manufacturer UPC Number Material Specification Maximum P Value Maximum PV Value Maximum V Value Operating Temperature Range Outside Diameter Overall Length Series Sleeve Bearing Type Weight
1 1 08006416 Extra Plain Sleeve Bearing, 1.5000 in Bore, 2.0000 in OD, 1.5000 in Length, Powdered Metal Material Powdered Metal 1.5000 in 717905229572 SAE 841 Extra 2000 50000 1200 -40 to 460 °F 2.0000 in 1.5000 in EXEP Plain Sleeve 0.01 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map