Motion Industries - Free CAD models - EX250-SDN1 - TraceParts
Motion Industries
By Motion Industries

EX250-SDN1

Manufacturer SMC
Description Pneumatic Manifold Serial Interface Unit, DIN Rail Mount, Wiring Type: M12 Connector, M8 Connector
Manufacturer Part Number EX250-SDN1
MI Item Number 03228638
Distributor Motion Industries
Motion Internal Description EX250-SDN1 DEVICENET (32IN / 32 OUT)
E-Shop link https://www.motionindustries.com/products/sku/03228638
Communication Speed 125/250/500 Kbps
Digital Signal Protocol DeviceNet
Maximum Input Current 100 mA
Maximum Input Voltage 25 V dc
Mounting Type DIN Rail
Number of Inputs 32
Number of Outputs 32
Number of Pins 32
Overall Height 63 mm
Overall Length 75.1 mm
Part Type Serial Interface Unit
Valve Electric Connector Type Field Bus
Weight 0.84 lbs
Wiring Type M12 Connector;M8 Connector
CAD models
Share

Product selection

Index Selector MI Item Number Description Communication Speed Digital Signal Protocol Maximum Input Current Maximum Input Voltage Mounting Type Number of Inputs Number of Outputs Number of Pins Overall Height Overall Length Part Type Valve Electric Connector Type Weight Wiring Type
1 1 03228638 Pneumatic Manifold Serial Interface Unit, DIN Rail Mount, Wiring Type: M12 Connector, M8 Connector 125/250/500 Kbps DeviceNet 100 mA 25 V dc DIN Rail 32 32 32 63 mm 75.1 mm Serial Interface Unit Field Bus 0.84 lbs M12 Connector;M8 Connector

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map