Motion Industries - Free CAD models - ECO Plain Sleeve Bearing, ECOP162424 - TraceParts
Motion Industries
By Motion Industries

ECO Plain Sleeve Bearing, ECOP162424

Manufacturer Bunting Bearings, LLC
Description ECO Plain Sleeve Bearing, 1.5000 in OD, 1.5000 in Length, Powdered Metal Material
Manufacturer Part Number ECOP162424
MI Item Number 08005623
Distributor Motion Industries
Motion Internal Description ECOP162424 SAE841 ECO (USDA H-1) PLAIN
E-Shop link https://motionindustries.com/products/sku/08005623
Bearing Material Powdered Metal
Bore Diameter 1.0000 in
Manufacturer UPC Number 717905221897
Material Specification SAE 841 ECO
Maximum P Value 2000
Maximum PV Value 50000
Maximum V Value 1200
Operating Temperature Range 10 to 220 °F
Outside Diameter 1.5000 in
Overall Length 1.5000 in
Series ECOP
Sleeve Bearing Type Plain Sleeve
Weight 0.01 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Manufacturer UPC Number Material Specification Maximum P Value Maximum PV Value Maximum V Value Operating Temperature Range Outside Diameter Overall Length Series Sleeve Bearing Type Weight
1 1 08005623 ECO Plain Sleeve Bearing, 1.5000 in OD, 1.5000 in Length, Powdered Metal Material Powdered Metal 1.0000 in 717905221897 SAE 841 ECO 2000 50000 1200 10 to 220 °F 1.5000 in 1.5000 in ECOP Plain Sleeve 0.01 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map