Motion Industries - Free CAD models - ECO Plain Sleeve Bearing, EBCB647232 - TraceParts
Motion Industries
By Motion Industries

ECO Plain Sleeve Bearing, EBCB647232

Manufacturer Bunting Bearings, LLC
Description ECO Plain Sleeve Bearing, 4.0000 in ID, 4.5000 in OD, 4.0000 in Length, Cast Bronze C87850 Material
Manufacturer Part Number EBCB647232
MI Item Number 07643198
Distributor Motion Industries
Motion Internal Description EBCB647232 SLEEVE BEARING
E-Shop link https://motionindustries.com/products/sku/07643198
Bearing Material Cast Bronze C87850
Bore Diameter 4.0000 in
Manufacturer UPC Number 717905310423
Material Specification C87850
Maximum P Value 4400
Maximum PV Value 100000
Maximum V Value 450
Operating Temperature Range -40 to 400 °F
Outside Diameter 4.5000 in
Overall Length 4.0000 in
Series EBCB
Sleeve Bearing Type Plain Sleeve
Weight 4.039 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Manufacturer UPC Number Material Specification Maximum P Value Maximum PV Value Maximum V Value Operating Temperature Range Outside Diameter Overall Length Series Sleeve Bearing Type Weight
1 1 07643198 ECO Plain Sleeve Bearing, 4.0000 in ID, 4.5000 in OD, 4.0000 in Length, Cast Bronze C87850 Material Cast Bronze C87850 4.0000 in 717905310423 C87850 4400 100000 450 -40 to 400 °F 4.5000 in 4.0000 in EBCB Plain Sleeve 4.039 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map