Motion Industries - Free CAD models - ECO Plain Sleeve Bearing, EBCB364424 - TraceParts
Motion Industries
By Motion Industries

ECO Plain Sleeve Bearing, EBCB364424

Manufacturer Bunting Bearings, LLC
Description ECO Plain Sleeve Bearing, 2.2500 in ID, 2.7500 in OD, 3.0000 in Length, Cast Bronze C87850 Material
Manufacturer Part Number EBCB364424
MI Item Number 07643187
Distributor Motion Industries
Motion Internal Description EBCB364424 SLEEVE BEARING
E-Shop link https://motionindustries.com/products/sku/07643187
Bearing Material Cast Bronze C87850
Bore Diameter 2.2500 in
Manufacturer UPC Number 717905310317
Material Specification C87850
Maximum P Value 4400
Maximum PV Value 100000
Maximum V Value 450
Operating Temperature Range -40 to 400 °F
Outside Diameter 2.7500 in
Overall Length 3.0000 in
Series EBCB
Sleeve Bearing Type Plain Sleeve
Weight 1.777 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Manufacturer UPC Number Material Specification Maximum P Value Maximum PV Value Maximum V Value Operating Temperature Range Outside Diameter Overall Length Series Sleeve Bearing Type Weight
1 1 07643187 ECO Plain Sleeve Bearing, 2.2500 in ID, 2.7500 in OD, 3.0000 in Length, Cast Bronze C87850 Material Cast Bronze C87850 2.2500 in 717905310317 C87850 4400 100000 450 -40 to 400 °F 2.7500 in 3.0000 in EBCB Plain Sleeve 1.777 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map