Motion Industries - Free CAD models - ECO Flanged Bearing, ECOF101408 - TraceParts
Motion Industries
By Motion Industries

ECO Flanged Bearing, ECOF101408

Manufacturer Bunting Bearings, LLC
Description ECO Flanged Bearing, 0.8750 in OD, 0.5000 in Length, Powdered Metal Material
Manufacturer Part Number ECOF101408
MI Item Number 08005234
Distributor Motion Industries
Motion Internal Description ECOF101408 SAE841 ECO (USDA H-1) FLANGE
E-Shop link https://motionindustries.com/products/sku/08005234
Bearing Material Powdered Metal
Bore Diameter 0.6250 in
Flange Diameter 1.1250 in
Flange Width 1/8 in
Manufacturer UPC Number 717905238185
Material Specification SAE 841 ECO
Maximum P Value 2000
Maximum PV Value 50000
Maximum V Value 1200
Operating Temperature Range 10 to 220 °F
Outside Diameter 0.8750 in
Overall Length 0.5000 in
Series ECOF
Sleeve Bearing Type Flanged Bearing
Weight 0.048 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Flange Diameter Flange Width Manufacturer UPC Number Material Specification Maximum P Value Maximum PV Value Maximum V Value Operating Temperature Range Outside Diameter Overall Length Series Sleeve Bearing Type Weight
1 1 08005234 ECO Flanged Bearing, 0.8750 in OD, 0.5000 in Length, Powdered Metal Material Powdered Metal 0.6250 in 1.1250 in 1/8 in 717905238185 SAE 841 ECO 2000 50000 1200 10 to 220 °F 0.8750 in 0.5000 in ECOF Flanged Bearing 0.048 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map