Motion Industries - Free CAD models - Duplex Angular Contact Bearing, HSB910CDTP2 - TraceParts
Motion Industries
By Motion Industries

Duplex Angular Contact Bearing, HSB910CDTP2

Manufacturer NTN Bearing Company
Description Duplex Angular Contact Bearing, 50 mm ID, 72 mm OD, 24 mm Width, 15 ° Contact, ISO Class 2, Open
Part Number HSB910CDTP2
MI Item Number 04548148
Distributor Motion Industries
Motion Internal Description HSB910CDTP2
E-Shop link https://motionindustries.com/products/sku/04548148
Bearing Material High Carbon Chrome Steel
Bore Diameter 50 mm
Cage Material Phenolic
Closure Type Open
Contact Angle 15 °
Duplex Type Tandem
Fillet Radius 0.6 mm
Finish/Coating Uncoated
Inner Ring Width 12 mm
Internal Clearance C0
Maximum RPM (Grease) 12000 rpm
Maximum RPM (Oil) 16000 rpm
Operating Temperature Range -40 to 120 ºC
Outer Ring Width 12 mm
Outside Diameter 72 mm
Overall Width 24 mm
Precision Rating ISO Class 2
Radial Dynamic Load Capacity 17200 N
Radial Static Load Capacity 14600 N
Series HSB
Weight 0.61 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Cage Material Closure Type Contact Angle Duplex Type Fillet Radius Finish/Coating Inner Ring Width Internal Clearance Maximum RPM (Grease) Maximum RPM (Oil) Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating Radial Dynamic Load Capacity Radial Static Load Capacity Series Weight
1 1 04548148 Duplex Angular Contact Bearing, 50 mm ID, 72 mm OD, 24 mm Width, 15 ° Contact, ISO Class 2, Open High Carbon Chrome Steel 50 mm Phenolic Open 15 ° Tandem 0.6 mm Uncoated 12 mm C0 12000 rpm 16000 rpm -40 to 120 ºC 12 mm 72 mm 24 mm ISO Class 2 17200 N 14600 N HSB 0.61 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map