Motion Industries - Free CAD models - Duplex Angular Contact Bearing, BNT913DTP2 - TraceParts
Motion Industries
By Motion Industries

Duplex Angular Contact Bearing, BNT913DTP2

Manufacturer NTN Bearing Company
Description Duplex Angular Contact Bearing, 65 mm ID, 90 mm OD, 26 mm Width, 15 ° Contact, ISO Class 2, Open
Part Number BNT913DTP2
MI Item Number 04548144
Distributor Motion Industries
Motion Internal Description BNT913DTP2
E-Shop link https://motionindustries.com/products/sku/04548144
Bearing Material High Carbon Chrome Steel
Bore Diameter 65 mm
Cage Material Phenolic Resin
Closure Type Open
Contact Angle 15 °
Duplex Type Tandem
Fillet Radius 1 mm
Finish/Coating Uncoated
Inner Ring Width 13 mm
Operating Temperature Range -40 to 120 ºC
Outer Ring Width 13 mm
Outside Diameter 90 mm
Overall Width 26 mm
Precision Rating ISO Class 2
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Cage Material Closure Type Contact Angle Duplex Type Fillet Radius Finish/Coating Inner Ring Width Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating
1 1 04548144 Duplex Angular Contact Bearing, 65 mm ID, 90 mm OD, 26 mm Width, 15 ° Contact, ISO Class 2, Open High Carbon Chrome Steel 65 mm Phenolic Resin Open 15 ° Tandem 1 mm Uncoated 13 mm -40 to 120 ºC 13 mm 90 mm 26 mm ISO Class 2

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map